(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SDA-64-16K5X18K7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,884.28 | SGL COUPLING SDA | 1 Piece(s) | 9 Day(s) | 10 | 16 | 18 | 64 | 89.9 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small / Heat Resistant | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | 0.5 | 2.7X10-4 | Both key grooves | K5 | 5 | 2.3 | K7 | 7 | 3 |
Loading...
Type | Disc Type | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
---|
Please check the type/dimensions/specifications of the part SDA-64-16K5X18K7 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - series.
Part Number |
---|
SDA-22-3X5 |
SDA-22-3X5K2 |
SDA-22-3X6 |
SDA-64-16K5X18K8 |
SDA-64-16K5X19 |
SDA-64-16K5X19K6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 788.55 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | ||
฿ 849.03 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | ||
฿ 788.55 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 22.2 | 28.3 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small | - | - | Aluminum | 1.1 | 1.5 | 0.12 | - | - | 12000 | - | 0.2 | 1.3X10-6 | Key Seat Exist | - | - | - | - | - | - | ||
฿ 2,884.28 | 1 Piece(s) | 9 Day(s) | 10 | 16 | 18 | 64 | 89.9 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small / Heat Resistant | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | 0.5 | 2.7X10-4 | Both key grooves | K5 | 5 | 2.3 | K8 | 8 | 3.3 | ||
฿ 2,793.57 | 1 Piece(s) | 9 Day(s) | 10 | 16 | 19 | 64 | 89.9 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small / Heat Resistant | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | 0.5 | 2.7X10-4 | One Side Key Seat | K5 | 5 | 2.3 | - | - | - | ||
฿ 2,884.28 | 1 Piece(s) | 9 Day(s) | 10 | 16 | 19 | 64 | 89.9 | Servo Motor / Stepping Motor | - | High accuracy / Backlash 0 / Small / Heat Resistant | - | - | Aluminum | 31 | 1.5 | 0.3 | - | - | 7000 | - | 0.5 | 2.7X10-4 | Both key grooves | K5 | 5 | 2.3 | K6 | 6 | 2.8 |
How can we improve?
How can we improve?