(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SHDS-88-20K6X32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,459.37 | SGL COUPLING SHDS | 1 Piece(s) | 9 Day(s) | 10 | 20 | 32 | 88 | 69.5 | 100~Less than 500 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 120 ~ 180 | 0.02 | 5500 ~ 6500 | Aluminum | 0.2 ~ 0.3 | 2.9X10-4 | One Side Key Way | K6 | 6 | 2.8 | - | - | - |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4001~10000 |
---|---|---|---|---|---|
Body Material | Aluminum / Aluminum | Allowable Angular Misalignment(deg) | 0.7 | Product Category | Coupling body |
Disc Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part SHDS-88-20K6X32 in the Disc-Shaped Coupling - Clamping Type (Single Disc) series.
Part Number |
---|
SHDS-56-10K3X11 |
SHDS-56-10K3X11K4 |
SHDS-56-10K3X12 |
SHDS-88-20K6X32K10 |
SHDS-88-20K6X32K12 |
SHDS-88-20K6X35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Allowable Misalignment | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,747.08 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | 56 | 44.2 | 20.01~50.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 35 | 0.02 | 7700 ~ 8200 | Aluminum | 0.2 ~ 0.3 | 2.9X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 2,807.55 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | 56 | 44.2 | 20.01~50.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 35 | 0.02 | 7700 ~ 8200 | Aluminum | 0.2 ~ 0.3 | 2.9X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
฿ 2,747.08 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 12 | 56 | 44.2 | 20.01~50.00 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 30 ~ 35 | 0.02 | 7700 ~ 8200 | Aluminum | 0.2 ~ 0.3 | 2.9X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
฿ 5,580.31 | 1 Piece(s) | 9 Day(s) | 10 | 20 | 32 | 88 | 69.5 | 100~Less than 500 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 120 ~ 180 | 0.02 | 5500 ~ 6500 | Aluminum | 0.2 ~ 0.3 | 2.9X10-4 | Both sides keyway | K6 | 6 | 2.8 | K10 | 10 | 3.3 | ||
฿ 5,580.31 | 1 Piece(s) | 9 Day(s) | 10 | 20 | 32 | 88 | 69.5 | 100~Less than 500 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 120 ~ 180 | 0.02 | 5500 ~ 6500 | Aluminum | 0.2 ~ 0.3 | 2.9X10-4 | Both sides keyway | K6 | 6 | 2.8 | K12 | 12 | 3.3 | ||
฿ 5,459.37 | 1 Piece(s) | 9 Day(s) | 10 | 20 | 35 | 88 | 69.5 | 100~Less than 500 | High Torque / High torsional rigidity / Backlash 0 / Heat Resistant | Angular Misalignment / Axial Misalignment | 120 ~ 180 | 0.02 | 5500 ~ 6500 | Aluminum | 0.2 ~ 0.3 | 2.9X10-4 | One Side Key Way | K6 | 6 | 2.8 | - | - | - |
How can we improve?
How can we improve?