(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SOHM-53C-11K4X20K7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,116.25 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | 11 | 20 | 53 | 53 | 20.01~50.00 | Backlash 0 / Vibration Absorption / Small | 2001~4000 | 25 | 3.2 | 3.1~5.0 | 3400 | - | 0.2 | 9.6X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K7 | 7 | 3 |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum / Aluminum | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body |
Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part SOHM-53C-11K4X20K7 in the Oldham Coupling -Clamping Short Type - [SOHM-16C] series.
Part Number |
---|
SOHM-16C-3X5K2 |
SOHM-16C-3X6 |
SOHM-16C-3X6K2 |
SOHM-53C-11K4X20K8 |
SOHM-53C-11K4X22 |
SOHM-53C-11K4X22K6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 643.85 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 16 | 21 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | 1 | 1 | 3.1~5.0 | 8000 | - | 0.1 | 3.2X10-7 | One Side Key Seat / One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 583.38 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 6 | 16 | 21 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | 1 | 1 | 3.1~5.0 | 8000 | - | 0.1 | 3.2X10-7 | No Keyway / Key Seat Exist | - | - | - | - | - | - | ||
฿ 643.85 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 16 | 21 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | 1 | 1 | 3.1~5.0 | 8000 | - | 0.1 | 3.2X10-7 | One Side Key Seat / One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 2,116.25 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 20 | 53 | 53 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | 2001~4000 | 25 | 3.2 | 3.1~5.0 | 3400 | - | 0.2 | 9.6X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K8 | 8 | 3.3 | ||
฿ 2,025.54 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 22 | 53 | 53 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | 2001~4000 | 25 | 3.2 | 3.1~5.0 | 3400 | - | 0.2 | 9.6X10-5 | One Side Key Seat / One Side Key Way | K4 | 4 | 1.8 | - | - | - | ||
฿ 2,116.25 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 22 | 53 | 53 | 20.01~50.00 | Backlash 0 / Small / Vibration Absorption | 2001~4000 | 25 | 3.2 | 3.1~5.0 | 3400 | - | 0.2 | 9.6X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K6 | 6 | 2.8 |
How can we improve?
How can we improve?