(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SOHM-43C-11K4X16 |
SOHM-43C-11K4X16K5 |
SOHM-43C-11K4X16K6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,601.41 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | 11 | 16 | 43 | 47 | 10.01~20.00 | Backlash 0 / Vibration Absorption / Small | 2001~4000 | 15 | 3 | 1.1~3.0 | 4000 | - | 0.2 | 2.0X10-5 | One Side Key Seat / One Side Key Way | K4 | 4 | 1.8 | - | - | - | ||
฿ 1,661.88 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | 11 | 16 | 43 | 47 | 10.01~20.00 | Backlash 0 / Vibration Absorption / Small | 2001~4000 | 15 | 3 | 1.1~3.0 | 4000 | - | 0.2 | 2.0X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K5 | 5 | 2.3 | ||
฿ 1,692.11 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | 11 | 16 | 43 | 47 | 10.01~20.00 | Backlash 0 / Vibration Absorption / Small | 2001~4000 | 15 | 3 | 1.1~3.0 | 4000 | - | 0.2 | 2.0X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K6 | 6 | 2.8 |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum / Aluminum | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body |
Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?