(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupling with a relatively large misalignment tolerance. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.
Part Number |
---|
SOHM-70C-30K8X35K12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,006.00 | SGL COUPLING SOHM | 1 Piece(s) | 8 Day(s) | 10 | 30 | 35 | 73 | 77 | 50.01~100.00 | Backlash 0 / Vibration Absorption | 2001~4000 | 65 | 3.5 | 3.1~5.0 | 3000 | - | 0.2 | 4.5X10-4 | Both key grooves / Both sides keyway | K8 | 8 | 3.3 | K12 | 12 | 3.3 |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Body Material | Aluminum / Aluminum | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body |
Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part SOHM-70C-30K8X35K12 in the Oldham Coupling -Clamping Short Type - [SOHM-16C] series.
Part Number |
---|
SOHM-16C-3X5K2 |
SOHM-16C-3X6 |
SOHM-16C-3X6K2 |
SOHM-70C-30K9X30 |
SOHM-70C-30K9X30K10 |
SOHM-70C-30K9X30K12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Rated torque range (N•m) | Features | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 643.85 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 5 | 16 | 21 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | 1 | 1 | 3.1~5.0 | 8000 | - | 0.1 | 3.2X10-7 | One Side Key Seat / One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 583.38 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 6 | 16 | 21 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | 1 | 1 | 3.1~5.0 | 8000 | - | 0.1 | 3.2X10-7 | No Keyway / Key Seat Exist | - | - | - | - | - | - | ||
฿ 643.85 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 16 | 21 | 1.01~3.00 | Backlash 0 / Small / Vibration Absorption | 4001~10000 | 1 | 1 | 3.1~5.0 | 8000 | - | 0.1 | 3.2X10-7 | One Side Key Seat / One Side Key Way | - | - | - | K2 | 2 | 1 | ||
฿ 3,885.06 | 1 Piece(s) | 8 Day(s) | 10 | 18 | 18 | 73 | 77 | 50.01~100.00 | Backlash 0 / Vibration Absorption | 2001~4000 | 65 | 3.5 | 3.1~5.0 | 3000 | Polyacetal | ±0.2 | 4.5X10-4 | One Side Key Seat / One Side Key Way | K9 | 9 | 3.3 | - | - | - | ||
฿ 4,006.00 | 1 Piece(s) | 8 Day(s) | 10 | 18 | 18 | 73 | 77 | 50.01~100.00 | Backlash 0 / Vibration Absorption | 2001~4000 | 65 | 3.5 | 3.1~5.0 | 3000 | Polyacetal | ±0.2 | 4.5X10-4 | Both key grooves / Both sides keyway | K9 | 9 | 3.3 | K10 | 10 | 3.3 | ||
฿ 4,006.00 | 1 Piece(s) | 8 Day(s) | 10 | 18 | 18 | 73 | 77 | 50.01~100.00 | Backlash 0 / Vibration Absorption | 2001~4000 | 65 | 3.5 | 3.1~5.0 | 3000 | Polyacetal | ±0.2 | 4.5X10-4 | Both key grooves / Both sides keyway | K9 | 9 | 3.3 | K12 | 12 | 3.3 |
How can we improve?
How can we improve?