(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.
Part Number |
---|
CF15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft diameter (Ø) | Axis height (mm) | Thickness (mm) | Width (mm) | Opposite product model number (fixed side <=> support side) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,428.39 | SGL SUPPORT UNITS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 22 | 20 | 80 | CSGK-15-P5 | 355 |
Loading...
Type | Support Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single | Surface Treatment | Black Oxide Coating | Support Material | Steel |
Please check the type/dimensions/specifications of the part CF15 in the Support Units - Round Type, Fixed Side, Round - CF Type - series.
Part Number |
---|
CF12 |
CF8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft diameter (Ø) | Axis height (mm) | Thickness (mm) | Width (mm) | Opposite product model number (fixed side <=> support side) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,413.69 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 20 | 20 | 70 | CSGK-10-P5 | 285 | ||
฿ 1,043.23 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 15.5 | 16 | 62 | CSGK-8-P5 | 165 |
How can we improve?
How can we improve?