(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.
Part Number |
---|
FF6 |
FF8 |
FF10 |
FF12 |
FF15 |
FF17 |
FF20 |
FF25 |
FF30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shaft diameter (Ø) | Thickness (mm) | O.D. (Ø) | Width (mm) | Opposite product model number (fixed side <=> support side) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 784.62 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 6 | 4 | 36 | 28 | FSGK-6-P5 | 30 | ||
฿ 784.62 | SGL SUPPORT UNITS | 1 Piece(s) | 7 Day(s) | 10 | Round shape | 6 | 4 | 36 | 28 | FSGK-8-P5 | 30 | ||
฿ 802.58 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 8 | 5 | 43 | 35 | FSGK-10-P5 | 60 | ||
฿ 855.34 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 10 | 8 | 52 | 42 | FSGK-12-P5 | 100 | ||
฿ 961.31 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 15 | 8 | 63 | 52 | FSGK-15-P5 | 140 | ||
฿ 1,113.96 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 17 | 9 | 77 | 61 | FSGK-17-P5 | 290 | ||
฿ 1,201.08 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 20 | 9 | 85 | 68 | FSGK-20-P5 | 380 | ||
฿ 1,443.45 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | - | Round shape | 25 | 10 | 98 | 79 | FSGK-25-P5 | 590 | ||
฿ 1,795.47 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | Round shape | 30 | 9 | 117 | 93 | FSGK-30-P5 | 930 |
Loading...
Type | Support Side | Mounting Method | Side mounting | Bearing Type | Radial bearing single |
---|---|---|---|---|---|
Surface Treatment | Black Oxide Coating | Support Material | Steel |
How can we improve?
How can we improve?