(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.
Part Number |
---|
EF6 |
EF8 |
EF10 |
EF12 |
EF15 |
EF25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft diameter (Ø) | Axis height (mm) | Thickness (mm) | Width (mm) | Opposite product model number (fixed side <=> support side) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,158.14 | SGL SUPPORT UNITS | 1 Piece(s) | 7 Day(s) | 10 | 6 | 13 | 12 | 42 | ESGK-6-P5 | 60 | ||
฿ 1,210.98 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | 6 | 17 | 14 | 52 | ESGK-8-P5 | 120 | ||
฿ 1,328.37 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | 8 | 25 | 20 | 70 | ESGK-10-P5 | 300 | ||
฿ 1,402.07 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | 10 | 25 | 20 | 70 | ESGK-12-P5 | 280 | ||
฿ 1,508.04 | SGL SUPPORT UNITS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 30 | 20 | 80 | ESGK-15-P5 | 320 | ||
฿ 2,243.06 | SGL SUPPORT UNITS | 1 Piece(s) | 3 Day(s) | 10 | 25 | 35 | 30 | 105 | ESGK-25-P5 | 880 |
Loading...
Type | Support Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single | Surface Treatment | Black Oxide Coating | Support Material | Steel |
How can we improve?
How can we improve?