1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Support Units - Square Type - Fixed Side, Square AF Type -

Support Units - Square Type - Fixed Side, Square AF Type -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 977.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.

 
Part Number
AF8
AF10
AF12
AF15
AF20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter
(Ø)
Axis height
(mm)
Thickness
(mm)
Width
(mm)
Opposite product model number (fixed side <=> support side) Weight
(g)

฿ 977.42

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 106171552ASGK-8-P5130

฿ 1,207.05

SGL SUPPORT UNITS 1 Piece(s) 5 Day(s) 108252070ASGK-10-P5320

฿ 1,193.42

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 1010252070ASGK-12-P5300

฿ 1,323.87

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 1015302080ASGK-15-P5370

฿ 1,795.35

SGL SUPPORT UNITS 1 Piece(s) 11 Day(s) 1020302695ASGK-20-P5660

Loading...

  1. 1

Basic Information

Type Support Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Surface Treatment Black Oxide Coating Support Material Steel