(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed side circular support unit. This product is made from S45C and black oxide coating materials. SUNGIL Inc. is a Korean manufacturer established in 1991. This company has a 70% share of the Japanese coupling market and is the no. 1 manufacturer with 3,000 corporate customers. A wide range of types are available.
Part Number |
---|
FK8-P5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shaft diameter (Ø) | Bearing Grade | Thickness (mm) | O.D. (Ø) | Width (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Opposite product model number (fixed side <=> support side) | Degree of Protection | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,167.36 | SGL SUPPORT UNITS | 1 Piece(s) | 7 Day(s) | 10 | Round shape | 8 | P5 | 14 | 43 | 35 | 4018 | 1470 | FSGF-8 | C5 | 125 |
Loading...
Type | Fixed Side | Mounting Method | Side mounting | Bearing Type | Angular Contact Bearing / Radial bearing double |
---|---|---|---|---|---|
Surface Treatment | Black Oxide Coating | Support Material | Steel |
Please check the type/dimensions/specifications of the part FK8-P5 in the Support Unit / Round Type, Fixed Side Round FSGK Type- series.
Part Number |
---|
FK12-C8 |
FK12-P5 |
FK15-C8 |
FK15-P0-C7 |
FSGK-12-P0-C7 |
FSGK-17-P0-C7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Shaft diameter (Ø) | Bearing Grade | Thickness (mm) | O.D. (Ø) | Width (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Opposite product model number (fixed side <=> support side) | Degree of Protection | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,834.67 | 1 Piece(s) | 13 Day(s) | 10 | Round shape | 12 | C8 | 17 | 54 | 44 | 6860 | 3038 | FSGF-12 | C8 | 225 | ||
฿ 3,353.99 | 1 Piece(s) | 7 Day(s) | 10 | Round shape | 12 | P5 | 17 | 54 | 44 | 6860 | 3038 | FSGF-12 | C5 | 225 | ||
฿ 2,108.19 | 1 Piece(s) | 9 Day(s) | 10 | Round shape | 15 | C8 | 17 | 63 | 52 | 7350 | 3430 | FSGF-15 | C8 | 340 | ||
฿ 2,706.64 | 1 Piece(s) | 7 Day(s) | 10 | Round shape | 15 | P0-C7 | 17 | 63 | 52 | 7350 | 3430 | FSGF-15 | P0-C7 | 340 | ||
฿ 2,121.60 | 1 Piece(s) | 31 Day(s) | 10 | Round shape | 12 | P0-C7 | 17 | 54 | 44 | 6860 | 3038 | FSGF-12 | P0-C7 | 225 | ||
฿ 2,729.35 | 1 Piece(s) | 6 Day(s) | 10 | Round shape | 17 | P0-C7 | 23 | 77 | 61 | 12740 | 5782 | FSGF-17 | P0-C7 | 770 |
How can we improve?
How can we improve?