1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oldham Type Coupling, Clamping Type (Part Number)

SCH COUPLING

Oldham Type Coupling, Clamping Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 803.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupling with a relatively large misalignment tolerance. Clamping type product. SC is a manufacturer of couplings established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.

 
Part Number
SOT-20C-5X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Key grooved hole diameter 2

฿ 803.99

SCH COUPLING 1 Piece(s) 32 Day(s) 5820331.01~3.00High torsional rigidity / High Torque / High durability / Low Inertia Moment / Vibration Absorption / Small4001~100002.41.51.1~3.07600No Keyway

Loading...

  1. 1

Basic Information

Type Cross-shaped Type Application Standard / Servo Motor / Stepping Motor Body Material Aluminum
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Buffer Material Nylon
Key grooved hole diameter 1 No Keyway

Please check the type/dimensions/specifications of the part SOT-20C-5X8 in the Oldham Type Coupling, Clamping Type series.

Products with similar specification

Part Number
SOT-16C-5X6
SOT-40C-12X10K3
SOT-50C-12X18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Key grooved hole diameter 2

฿ 890.44

1 Piece(s) 3 Day(s) 5616291.01~3.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption4001~100001.410.41~1.09500No Keyway

฿ 1,808.17

1 Piece(s) 3 Day(s) 1210405010.01~20.00High Torque / High torsional rigidity / High durability / Small / Vibration Absorption2001~40001831.1~3.038003

฿ 1,960.60

1 Piece(s) 3 Day(s) 1218505820.01~50.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption2001~4000363.53.1~5.03100No Keyway