(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupling with a relatively large misalignment tolerance. Clamping type product. SC is a manufacturer of couplings established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.
Part Number |
---|
SOT-40C-12X10K3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Key grooved hole diameter 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,808.17 | SCH COUPLING | 1 Piece(s) | 3 Day(s) | 12 | 10 | 40 | 50 | 10.01~20.00 | High torsional rigidity / High Torque / High durability / Vibration Absorption / Small | 2001~4000 | 18 | 3 | 1.1~3.0 | 3800 | 3 |
Loading...
Type | Cross-shaped Type | Application | Standard / Servo Motor / Stepping Motor | Body Material | Aluminum |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body | Buffer Material | Nylon |
Key grooved hole diameter 1 | No Keyway |
Please check the type/dimensions/specifications of the part SOT-40C-12X10K3 in the Oldham Type Coupling, Clamping Type series.
Part Number |
---|
SOT-16C-5X6 |
SOT-20C-5X8 |
SOT-50C-12X18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Key grooved hole diameter 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 890.44 | 1 Piece(s) | 3 Day(s) | 5 | 6 | 16 | 29 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption | 4001~10000 | 1.4 | 1 | 0.41~1.0 | 9500 | No Keyway | ||
฿ 803.99 | 1 Piece(s) | 32 Day(s) | 5 | 8 | 20 | 33 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption | 4001~10000 | 2.4 | 1.5 | 1.1~3.0 | 7600 | No Keyway | ||
฿ 1,960.60 | 1 Piece(s) | 3 Day(s) | 12 | 18 | 50 | 58 | 20.01~50.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Small / Vibration Absorption | 2001~4000 | 36 | 3.5 | 3.1~5.0 | 3100 | No Keyway |
How can we improve?
How can we improve?