1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oldham Type Coupling, Set Screw Type (Part Number)

Oldham Type Coupling, Set Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 829.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A coupling manufacturer established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.

 
Part Number
SOT-20-5X5
SOT-20-8X8
SOT-40-15K5X15K5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Key grooved hole diameter 1 Key grooved hole diameter 2

฿ 829.92

SCH COUPLING 1 Piece(s) 3 Day(s) 552022Standard / Servo Motor / Stepping Motor1.01~3.00High torsional rigidity / High Torque / High durability / Backlash 0 / Vibration Absorption / Small4001~100002.41.57600No KeywayNo Keyway

฿ 829.92

SCH COUPLING 1 Piece(s) 32 Day(s) 882022Standard / Servo Motor / Stepping Motor1.01~3.00High torsional rigidity / High Torque / High durability / Backlash 0 / Vibration Absorption / Small4001~100002.41.57600No KeywayNo Keyway

฿ 1,661.66

SCH COUPLING 1 Piece(s) 3 Day(s) 15154035Standard / Servo Motor / Stepping Motor / Encoder10.01~20.00High torsional rigidity / High Torque / High accuracy / High durability / Backlash 02001~4000183380055

Loading...

  1. 1

Basic Information

Type Cross-shaped Type Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 1.1~3.0 Buffer Material Nylon