(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A coupling manufacturer established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.
Part Number |
---|
SOT-20-8X8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Key grooved hole diameter 1 | Key grooved hole diameter 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 829.92 | SCH COUPLING | 1 Piece(s) | 32 Day(s) | 8 | 8 | 20 | 22 | Standard / Servo Motor / Stepping Motor | 1.01~3.00 | High torsional rigidity / High Torque / High durability / Backlash 0 / Vibration Absorption / Small | 4001~10000 | 2.4 | 1.5 | 7600 | No Keyway | No Keyway |
Loading...
Type | Cross-shaped Type | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
---|---|---|---|---|---|
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 1.1~3.0 | Buffer Material | Nylon |
Please check the type/dimensions/specifications of the part SOT-20-8X8 in the Oldham Type Coupling, Set Screw Type series.
Part Number |
---|
SOT-20-5X5 |
SOT-40-15K5X15K5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Key grooved hole diameter 1 | Key grooved hole diameter 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 829.92 | 1 Piece(s) | 3 Day(s) | 5 | 5 | 20 | 22 | Servo Motor / Stepping Motor / Standard | 1.01~3.00 | High Torque / High torsional rigidity / High durability / Backlash 0 / Small / Vibration Absorption | 4001~10000 | 2.4 | 1.5 | 7600 | No Keyway | No Keyway | ||
฿ 1,661.66 | 1 Piece(s) | 3 Day(s) | 15 | 15 | 40 | 35 | Servo Motor / Stepping Motor / Standard / Encoder | 10.01~20.00 | High Torque / High torsional rigidity / High durability / High accuracy / Backlash 0 | 2001~4000 | 18 | 3 | 3800 | 5 | 5 |
How can we improve?
How can we improve?