1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc-Shaped Coupling - Clamping Type (Double Disc) - SGL

SCH COUPLING

Disc-Shaped Coupling - Clamping Type (Double Disc) - SGL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,373.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SC is a coupling manufacturer established in 1987 With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.

 
Part Number
SGL-27C-10X10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,373.65

SCH COUPLING 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Disc Type Shaft Hole Dia.(Already processed) d1(Ø) 10 Shaft Hole Dia.(Already processed) d2(Ø) 10
Outer Diameter D(Ø) 27 Full length L(mm) 32 Application Standard / Servo Motor / Stepping Motor / Encoder
Allowable Torque Range(N•m) 1.01~3.00 Features High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment Max. Rotational Speed Range(r/min) 4001~10000
Body Material Aluminum Max. Torque(N•m) 3 Allowable Angular Misalignment(deg) 1.5
Allowable Lateral Misalignment(mm) 0.15 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Max. Rotational Speed(r/min) 10000 Disc Material Stainless Steel Key grooved hole diameter 1 No Keyway
Key grooved hole diameter 2 No Keyway

Please check the type/dimensions/specifications of the part SGL-27C-10X10 in the Disc-Shaped Coupling - Clamping Type (Double Disc) - SGL series.