1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Type Coupling, Clamping Type (Single Disc), SGS

Disc Type Coupling, Clamping Type (Single Disc), SGS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 899.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. A coupling manufacturer established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.

 
Part Number
SGS-27C-8X10
SGS-34C-10X14
SGS-40C-8X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Max. Torque
(N•m)

฿ 899.08

SCH COUPLING 1 Piece(s) 3 Day(s) 8102723.51.01~3.003

฿ 1,161.16

SCH COUPLING 1 Piece(s) 3 Day(s) 1014342710.01~20.0012

฿ 1,686.23

SCH COUPLING 1 Piece(s) 3 Day(s) 884034.510.01~20.0014

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Max. Rotational Speed(r/min) 10000 Disc Material Stainless Steel Key grooved hole diameter 1 No Keyway
Key grooved hole diameter 2 No Keyway