1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helical Slit Shape Coupling, Clamping Type

Helical Slit Shape Coupling, Clamping Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 952.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features both high rigidity and excellent flexibility. Clamping type product, suitable for use with servomotors and stepper motors. SC is a manufacturer of couplings established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.

 
Part Number
SMT-19C-6X8
SMT-25C-10X10
SMT-25C-12X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Max. Torque
(N•m)

฿ 952.77

SCH COUPLING 1 Piece(s) 3 Day(s) 6819231.01~3.001

฿ 1,029.67

SCH COUPLING 1 Piece(s) 91 Day(s) 101025313.01~5.002.2

฿ 1,029.67

SCH COUPLING 1 Piece(s) 32 Day(s) 12825313.01~5.002.2

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Servo Motor / Stepping Motor Features Backlash 0 / Low Inertia Moment / Small
Max. Rotational Speed Range(r/min) 10001~78000 Body Material Aluminum Allowable Angular Misalignment(deg) 5
Allowable Lateral Misalignment(mm) 0.25 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40
Max. Rotational Speed(r/min) 25000