1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Type Coupling - Set Screw Type [SWS-16]

SCH COUPLING

Slit Type Coupling - Set Screw Type [SWS-16]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 694.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A coupling manufacturer established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.

Part Number
SWS-20-5X10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 694.33

SCH COUPLING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Slit type Shaft Hole Dia.(Already processed) d1(Ø) 5 Shaft Hole Dia.(Already processed) d2(Ø) 10
Outer Diameter D(Ø) 20 Full length L(mm) 20 Application Standard / Servo Motor / Stepping Motor
Allowable Torque Range(N•m) 0.05~1.00 Features High torsional rigidity / High Torque / Backlash 0 / Small Max. Rotational Speed Range(r/min) 10001~78000
Body Material Aluminum Max. Torque(N•m) 1 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.1 Product Category Coupling body Max. Rotational Speed(r/min) 19000

Please check the type/dimensions/specifications of the part SWS-20-5X10 in the Slit Type Coupling - Set Screw Type [SWS-16] series.