1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Slit-Shaped Coupling, Clamping Long Type (Part Number)

SCH COUPLING

Slit-Shaped Coupling, Clamping Long Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 970.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slitted type couplings are suitable for applications where rotational accuracy is required. Long clamping type product that achieves high responsiveness, with low moment of inertia. SC is a manufacturer of couplings established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.

 
Part Number
SCTS-20C-6X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)

฿ 2,046.59

SCH COUPLING 1 Piece(s) 3 Day(s) 6820261.01~3.00High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small4001~10000[Stainless Steel] Stainless Steel20.17600

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Servo Motor / Stepping Motor Allowable Angular Misalignment(deg) 2
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part SCTS-20C-6X8 in the Slit-Shaped Coupling, Clamping Long Type series.

Products with similar specification

Part Number
SCT-25C-6X10
SCT-25C-8X8
SCT-32C-10X10
SCT-32C-10X11
SCTS-12C-3X4
SCTS-16C-6X6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Max. Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)

฿ 1,038.77

1 Piece(s) 3 Day(s) 61025311.01~3.00High Torque / Low Inertia Moment / Backlash 0 / Small4001~10000Aluminum20.156100

฿ 970.97

1 Piece(s) 3 Day(s) 8825311.01~3.00High Torque / Low Inertia Moment / Backlash 0 / Small4001~10000Aluminum20.156100

฿ 1,080.00

1 Piece(s) Available 6 Day(s) 101032413.01~5.00High Torque / Low Inertia Moment / Backlash 0 / Small4001~10000Aluminum40.154800

฿ 1,292.20

1 Piece(s) 3 Day(s) 101132413.01~5.00High Torque / Low Inertia Moment / Backlash 0 / Small4001~10000Aluminum40.154800

฿ 1,676.68

1 Piece(s) 3 Day(s) 341218.50.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small10001~78000[Stainless Steel] Stainless Steel0.60.112000

฿ 1,809.08

1 Piece(s) 3 Day(s) 6616230.05~1.00High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small4001~10000[Stainless Steel] Stainless Steel10.19500