(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slitted type couplings are suitable for applications where rotational accuracy is required. Long clamping type product that achieves high responsiveness, with low moment of inertia. SC is a manufacturer of couplings established in 1987. With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, the manufacturer is highly rated in Asia, Southeast Asia and Europe.
Part Number |
---|
SCT-25C-8X8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 970.97 | SCH COUPLING | 1 Piece(s) | 3 Day(s) | 8 | 8 | 25 | 31 | 1.01~3.00 | High Torque / Backlash 0 / Low Inertia Moment / Small | 4001~10000 | Aluminum | 2 | 0.15 | 6100 |
Loading...
Type | Slit type | Application | Standard / Servo Motor / Stepping Motor | Allowable Angular Misalignment(deg) | 2 |
---|---|---|---|---|---|
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part SCT-25C-8X8 in the Slit-Shaped Coupling, Clamping Long Type series.
Part Number |
---|
SCT-25C-6X10 |
SCT-32C-10X10 |
SCT-32C-10X11 |
SCTS-12C-3X4 |
SCTS-16C-6X6 |
SCTS-20C-5X6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Max. Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,038.77 | 1 Piece(s) | 3 Day(s) | 6 | 10 | 25 | 31 | 1.01~3.00 | High Torque / Low Inertia Moment / Backlash 0 / Small | 4001~10000 | Aluminum | 2 | 0.15 | 6100 | ||
฿ 1,080.00 | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 32 | 41 | 3.01~5.00 | High Torque / Low Inertia Moment / Backlash 0 / Small | 4001~10000 | Aluminum | 4 | 0.15 | 4800 | |
฿ 1,292.20 | 1 Piece(s) | 3 Day(s) | 10 | 11 | 32 | 41 | 3.01~5.00 | High Torque / Low Inertia Moment / Backlash 0 / Small | 4001~10000 | Aluminum | 4 | 0.15 | 4800 | ||
฿ 1,676.68 | 1 Piece(s) | 3 Day(s) | 3 | 4 | 12 | 18.5 | 0.05~1.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small | 10001~78000 | [Stainless Steel] Stainless Steel | 0.6 | 0.1 | 12000 | ||
฿ 1,809.08 | 1 Piece(s) | 3 Day(s) | 6 | 6 | 16 | 23 | 0.05~1.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small | 4001~10000 | [Stainless Steel] Stainless Steel | 1 | 0.1 | 9500 | ||
฿ 2,046.59 | 1 Piece(s) | 3 Day(s) | 5 | 6 | 20 | 26 | 1.01~3.00 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small | 4001~10000 | [Stainless Steel] Stainless Steel | 2 | 0.1 | 7600 |
How can we improve?
How can we improve?