1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timer GM48 series

Timer GM48 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,387.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

[Features]
· Contact and transistor input.
· Set range of 4 types
· 11 pin type.
· With 5 sets of buttons on the panel, setting is easy.
· Boasts eight operation modes, giving a high degree of freedom.
· Uses an LED display.
· Being compact (48×48×92 mm) installation is easy.
· Use external sensor for power supply DC12V, 200mA.

 
Part Number
GM48-A
GM48-B
GM48-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTime range Operation Mode Contact point

฿ 2,387.50

RKO ACCESSORIE FOR SENSOR 5 Piece(s) 72 Day(s) fixationDelay start8

฿ 2,387.50

RKO ACCESSORIE FOR SENSOR 5 Piece(s) 72 Day(s) Configurable4 Modes8

฿ 2,632.86

RKO ACCESSORIE FOR SENSOR 5 Piece(s) 72 Day(s) Configurable8 Modes14

Loading...

  1. 1

Basic Information

Types Timer Operating Temperature(℃) -10~+50 Power Supply Alternating Current
Voltage(V) 90~260 Frequency(Hz) 50/60