1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Proximity sensor, KC series

RKO PROXIMITY SENSORS

Proximity sensor, KC series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,632.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Proximity sensor, KC series
These Capacitive proximity sensors are one of the automation machine equipments.
[Feature]
● Shape : Screw type
● Detection Distance (mm.) : 2~30
● Electrical output : NPN N.O./N.C. PNP N.O./N.C.
● Thread Size: M30
● Ambient Temperature (°C) : –25 to +60
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

 
Part Number
KC3030-KP2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,632.86

RKO PROXIMITY SENSORS 1 Piece(s) 70 Day(s) 10

Loading...

  1. 1

Basic Information

Sensor Shape Cylindrical Column Type Detection distance L1 [classification](mm) ~50 Detection Object Non-Metal(Electrostatic Capacity Type)
Operating Environment Standard Detection Type Front Surface Detection Sensor Case Material ABS Resin
Amplifier Built-in Type Detection Head Size, Dimension M M30 Detection Head Size, Dimension L2 (Range)(mm) 50.1~60
Detection Head Size, Dimension L2(mm) 60 Acquired Standards IEC Protection Structure (IEC) IP66
Operating Voltage(V) DC12~24 Output Mode NPN N.O./N.C. PNP N.O./N.C. Ambient Temperature(℃) -20~60
Connection Method Pullout Code Specifications 4 Core Code Lead Wire Length(m) 2
Detection distance L1 details(mm) 2~30

Please check the type/dimensions/specifications of the part KC3030-KP2 in the Proximity sensor, KC series series.