Proximity Sensor, SIA Series, [SIA05]

Brand :
RIKO

Caution

    Product Description

    Proximity Sensor, SIA Series, [SIA05]
    The inductive proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
    [Feature]
    ● Shape : Ring type
    ● Sensing Hole Diameter (mm.): 5, 12, 44 and 63
    ● Output Mode : NPN N.O./N.C. or PNP N.O./N.C.
    ● Operating Temperature (°C) : -20 to +60
    ● Cable Length (m.): 2 / 4
    ● Material : Housing - Stainless steel SUS303
    [Application]
    It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat