(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Based on customer's needs, MISUMI brand carefully selects products of reputed Asian manufacturers. Please select according to customer's various usage. Established in 1988, it is a well-established sensor manufacturer in Taiwan. Making use of Japan and Taiwan network of MISUMI, a high quality and low price product is offered.
Part Number |
---|
JN04-N |
JN04-N2 |
JN04-N2D |
JN04-ND |
JN04-P |
JN04-P2 |
JN04-P2D |
JN04-PD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Detection Type | Sensor Case Material | Detection Head Size, Dimension L2 (Range) (mm) | Detection Head Size, Dimension L2 (mm) | Detection Head Size, Dimension W (Range) (mm) | Detection Head Size, Dimension W (mm) | Detection Head Size, Dimension H (Range) (mm) | Detection Head Size, Dimension H (mm) | Operating Voltage (V) | Output Mode | Connection Method | Coupler nominal | Code Specifications | Lead Wire Length (m) | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 563.54 | RKO PROXIMITY SENSORS | 5 Piece(s) | 70 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | NPN N.O. | Pullout | No | 3 Core Code | 2 | 4 | ||
฿ 563.54 | RKO PROXIMITY SENSORS | 10 Piece(s) | 70 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | NPN N.C. | Pullout | No | 3 Core Code | 2 | 4 | ||
฿ 700.23 | RKO PROXIMITY SENSORS | 10 Piece(s) | 70 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | NPN N.C. | Coupler type | M8 | - | 0.15 | 4 | ||
฿ 700.23 | RKO PROXIMITY SENSORS | 10 Piece(s) | 72 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | NPN N.O. | Coupler type | M8 | - | 0.15 | 4 | ||
฿ 563.54 | RKO PROXIMITY SENSORS | 5 Piece(s) | 70 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | PNP N.O. | Pullout | No | 3 Core Code | 2 | 4 | ||
฿ 563.54 | RKO PROXIMITY SENSORS | 10 Piece(s) | 70 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | PNP N.C. | Pullout | No | 3 Core Code | 2 | 4 | ||
฿ 700.23 | RKO PROXIMITY SENSORS | 10 Piece(s) | 70 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | PNP N.C. | Coupler type | M8 | - | 0.15 | 4 | ||
฿ 700.23 | RKO PROXIMITY SENSORS | 10 Piece(s) | 70 Day(s) | ~5 | Front Surface Detection | ABS Resin | 20.1~30 | 28.6 | 10.1~15 | 12.2 | 10.1~20 | 12 | DC12~24 | PNP N.O. | Coupler type | M8 | - | 0.15 | 4 |
Loading...
Sensor Shape | Square shape | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Amplifier | Built-in Type | Acquired Standards | IEC | Protection Structure (IEC) | IP64 |
Ambient Temperature(℃) | -20~60 |
How can we improve?
How can we improve?