(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Type | Photoelectric sensor | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Detection Light Type | Diffuse light | Detection Light Color | Infrared Ray |
Head Material | PC | Amplifier Installation Type | Built-in Type | Detection distance 【classification】(mm) | ~20 |
Operating Environment | Standard | Operating Temperature Range(°C) | -20::+45 | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP64 | Pull-out type | 2M Pullout Tpye | Case Material | PC |
Response Time(ms) | ≦1 | Main Body Shape | Small | Types of detection | Diffuse reflective type |
Detection Distance details(mm) | 20 |
Please check the type/dimensions/specifications of the part SPR-401-N in the Photoelectric Sensor, Long distance/micro, [SPR-401] series.
Part Number |
---|
SPR-401-P |
SPR-402-N |
SPR-402-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Output Method |
---|---|---|---|---|---|
฿ 759.61 | 5 Piece(s) | 70 Day(s) | PNP Normally Open | ||
฿ 759.61 | 5 Piece(s) | 70 Day(s) | NPN Normally Open | ||
฿ 759.61 | 5 Piece(s) | 70 Day(s) | PNP Normally Open |
How can we improve?
How can we improve?