1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Photoelectric Sensor, PK5 Series, [PK5-DU]

Photoelectric Sensor, PK5 Series, [PK5-DU]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,249.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
PK5-1N
PK5-1P
PK5-DU03N
PK5-DU03P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Axis Arrangement Type Detection Light Type Detection Light Color Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Output Method Types of detection Detection Distance details
(mm)

฿ 1,543.86

RKO PHOTO SENSORS 5 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandardInfrared Ray~1000-NPN Normally OpenThrough Beam Type1000

฿ 1,667.11

RKO PHOTO SENSORS 5 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandardInfrared Ray~1000-PNP Normally OpenThrough Beam Type1000

฿ 1,249.21

RKO PHOTO SENSORS 5 Piece(s) 70 Day(s) Emitting and Receiving Integrated Single UseDiffuse lightRed~30100NPN Normally OpenDiffusion Reflective Type30

฿ 1,249.21

RKO PHOTO SENSORS 5 Piece(s) 70 Day(s) Emitting and Receiving Integrated Single UseDiffuse lightRed~30100PNP Normally OpenDiffusion Reflective Type30

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Head Material ABS
Amplifier Installation Type Built-in Type Operating Environment Standard Operating Temperature Range(°C) -10::+45
Operating Humidity Range(%) 35::85 Protection Structure IP64 Pull-out type 2M Pullout Tpye
Case Material ABS Response Time(ms) ≦0.5 Main Body Shape Thin