(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Photoelectric Sensor, MMF Series
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Cylinder with thread
● Detection Distance (mm.) : 100, 400, 2000, 10000 and 20000
● Sensing modes : Diffusion Reflective, Retro-Reflective and Through Beam
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
MMF-10N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Output Method | Pull-out type | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,543.86 | RKO PHOTO SENSORS | 5 Piece(s) | 70 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | -25~+55 | NPN Normally Open | 2M Pullout Tpye | Through Beam Type | 10000 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Head Material | Brass |
---|---|---|---|---|---|
Amplifier Installation Type | Built-in Type | Operating Environment | Standard | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP66 | Case Material | Brass (Nickel Plating) | Response Time(ms) | ≦1.5 |
Main Body Shape | Cylindrical Column Type |
Please check the type/dimensions/specifications of the part MMF-10N in the Photoelectric Sensor, MMF Series series.
Part Number |
---|
MMF-10NK |
MMF-10NK1 |
MMF-10P |
MMF-10PK |
MMF-10PK1 |
MMF-20N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Output Method | Pull-out type | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,788.11 | 10 Piece(s) | 70 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | -25~+55 | NPN Normally Open | M12 Cable 15cm Wire Type | Through Beam Type | 10000 | ||
฿ 1,562.91 | 10 Piece(s) | 70 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | -25~+55 | NPN Normally Open | M12 Coupler Formula | Through Beam Type | 10000 | ||
฿ 1,543.86 | 5 Piece(s) | 70 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | -25~+55 | PNP Normally Open | 2M Pullout Tpye | Through Beam Type | 10000 | ||
฿ 1,788.11 | 10 Piece(s) | 70 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | -25~+55 | PNP Normally Open | M12 Cable 15cm Wire Type | Through Beam Type | 10000 | ||
฿ 1,562.91 | 10 Piece(s) | 70 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | -25~+55 | PNP Normally Open | M12 Coupler Formula | Through Beam Type | 10000 | ||
฿ 1,543.86 | 5 Piece(s) | 70 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~2000 | -25~+55 | NPN Normally Open | 2M Pullout Tpye | Through Beam Type | 20000 |
How can we improve?
How can we improve?