1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, RMF Series (RMF-10N)

RKO PHOTO SENSORS

Photoelectric Sensor, RMF Series (RMF-10N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Tubular Photoelectric Sensor, RMF Series from RiKO OPTO-ELECTRONICS TECHNOLOGY CO., LTD.
- Standard M18 cylindrical metal tube with 35 mm thread length.
- ABS barrel applied to factory environments.
- Operating voltage is DC 12 to 24 V.
- Response time of sensor is 650 Hz.
- Three types of sensors available, Diffuse reflection, Through beam and Retroreflective.
- Protection degree is IP66.
- Operating ambient temperature of sensor is -25℃ to 60℃

 
Part Number
RMF-10N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLight Axis Arrangement Type Detection Light Type Detection distance 【classification】
(mm)
Operating Temperature Range
(°C)
Output Method Pull-out type Types of detection Detection Distance details
(mm)

฿ 1,445.27

RKO PHOTO SENSORS 5 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandard~10000-20~+55NPN Normally Open2M Pullout TpyeThrough Beam Type10000

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Detection Light Color Infrared Ray
Head Material ABS Amplifier Installation Type Built-in Type Operating Environment Standard
Operating Humidity Range(%) 35::85 Protection Structure IP66 Case Material ABS
Response Time(ms) ≦1.5 Main Body Shape Cylindrical Column Type

Please check the type/dimensions/specifications of the part RMF-10N in the Photoelectric Sensor, RMF Series series.

Products with similar specification

Part Number
RMF-10KP2
RMF-10NK
RMF-10NK1
RMF-10P
RMF-10PK
RMF-10PK1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLight Axis Arrangement Type Detection Light Type Detection distance 【classification】
(mm)
Operating Temperature Range
(°C)
Output Method Pull-out type Types of detection Detection Distance details
(mm)

฿ 1,209.99

5 Piece(s) 72 Day(s) Different Shape of Emitting and Receiving SectionStandard~10000-25~+60For both NPN normally open / normally closed type and PNP normally open / normally closed type2M Pullout TpyeThrough Beam Type10000

฿ 1,700.72

10 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandard~10000-20~+55NPN Normally OpenM12 Cable 15cm Wire TypeThrough Beam Type10000

฿ 1,583.08

10 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandard~10000-20~+55NPN Normally OpenM12 Coupler FormulaThrough Beam Type10000

฿ 1,445.27

5 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandard~10000-20~+55PNP Normally Open2M Pullout TpyeThrough Beam Type10000

฿ 1,700.72

10 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandard~10000-20~+55PNP Normally OpenM12 Cable 15cm Wire TypeThrough Beam Type10000

฿ 1,583.08

10 Piece(s) 70 Day(s) Different Shape of Emitting and Receiving SectionStandard~10000-20~+55PNP Normally OpenM12 Coupler FormulaThrough Beam Type10000