(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
R3JK-10A3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Type | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Output Method | Pull-out type | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,641.34 | RKO PHOTO SENSORS | 5 Piece(s) | 72 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | - | Analog output AC90 - 260V / DC24 - 30V | 2M Pullout Tpye | - | 10000 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Head Material | ABS |
---|---|---|---|---|---|
Amplifier Installation Type | Built-in Type | Operating Environment | Standard | Operating Temperature Range(°C) | -20::+60 |
Operating Humidity Range(%) | 35::85 | Protection Structure | IP65 | Case Material | ABS |
Response Time(ms) | ≦1.5 | Main Body Shape | Square type |
Please check the type/dimensions/specifications of the part R3JK-10A3 in the Long Distance Measurement Rectangular Photoelectric Switch, “R3JK-R5,” and “R3JK-10K” series.
Part Number |
---|
R3JK-10KP2 |
R3JK-10KP2K |
R3JK-30A3 |
R3JK-30KP2 |
R3JK-30KP2K |
R3JK-DU100A3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Type | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Output Method | Pull-out type | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,347.80 | 5 Piece(s) | 70 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | - | For both NPN normally open / normally closed type and PNP normally open / normally closed type | 2M Pullout Tpye | - | 10000 | ||
฿ 1,667.11 | 10 Piece(s) | 72 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~10000 | - | For both NPN normally open / normally closed type and PNP normally open / normally closed type | M12 Cable 15cm Wire Type | - | 10000 | ||
฿ 1,641.34 | 5 Piece(s) | 72 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~3000 | - | Analog output AC90 - 260V / DC24 - 30V | 2M Pullout Tpye | - | 30000 | ||
฿ 1,347.80 | 5 Piece(s) | 70 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | More than 10000 | - | For both NPN normally open / normally closed type and PNP normally open / normally closed type | 2M Pullout Tpye | - | 30000 | ||
฿ 1,739.93 | 10 Piece(s) | 72 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | More than 10000 | - | For both NPN normally open / normally closed type and PNP normally open / normally closed type | M12 Cable 15cm Wire Type | - | 30000 | ||
฿ 1,053.14 | 5 Piece(s) | 72 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~1000 | 300 | Analog output AC90 - 260V / DC24 - 30V | 2M Pullout Tpye | Diffuse reflective type | 1000 |
How can we improve?
How can we improve?