(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Connection method: 2 m drawer type
Part Number |
---|
R5JM-50A3 |
R5JM-DU200A3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Type | Light Axis Arrangement Type | Detection Light Type | Detection distance 【classification】 (mm) | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,265.73 | RKO PHOTO SENSORS | 1 Piece(s) | 72 Day(s) | Penetration | Different Shape of Emitting and Receiving Section | Standard | More than 10000 | - | 50000 | ||
฿ 2,632.86 | RKO PHOTO SENSORS | 1 Piece(s) | 72 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | ~2000 | Diffuse reflective type | 2000 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Detection Light Color | Infrared Ray |
---|---|---|---|---|---|
Head Material | ABS | Amplifier Installation Type | Built-in Type | Operating Environment | Standard |
Operating Temperature Range(°C) | -25::+60 | Operating Humidity Range(%) | 35::85 | Protection Structure | IP65 |
Output Method | Analog output AC90 - 260V / DC24 - 30V | Pull-out type | 2M Pullout Tpye | Case Material | ABS |
Response Time(ms) | ≦20 | Main Body Shape | Square type |
How can we improve?
How can we improve?