(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear bushing with integrated housing unit. A long type product. MYT is a manufacturer of linear motion parts based in China. MYT products are manufactured under a strict quality management system, and have been adopted all over the world.
Part Number |
---|
SMYC8LUU |
SMYC10LUU |
SMYC12LUU |
SMYC13LUU |
SMYC16LUU |
SMYC20LUU |
SMYC25LUU |
SMYC30LUU |
SMYC35LUU |
SMYC40LUU |
SMYC50LUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 454.93 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 20 Day(s) | 8 | 58 | 17 | 12 | 431 | 784 | -0.009 | ||
฿ 379.80 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 10 | 68 | 20 | 12 | 588 | 1100 | -0.009 | ||
฿ 379.80 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 12 | 70 | 21 | 12 | 813 | 1570 | -0.009 | ||
฿ 390.21 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 26 Day(s) | 13 | 75 | 22 | 12 | 813 | 1570 | -0.009 | ||
฿ 431.83 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 16 | 85 | 25 | 12 | 1230 | 2350 | -0.009 | ||
฿ 457.84 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 3 Day(s) | 20 | 96 | 27 | 15 | 1410 | 2740 | -0.01 | ||
฿ 665.95 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 25 | 130 | 38 | 15 | 1610 | 3140 | -0.01 | ||
฿ 770.01 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 30 | 140 | 39 | 15 | 2450 | 5490 | -0.01 | ||
฿ 1,019.74 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 35 | 155 | 45 | 20 | 2650 | 6270 | -0.012 | ||
฿ 1,383.93 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 40 | 175 | 51 | 20 | 3430 | 8040 | -0.012 | ||
฿ 3,355.77 | LINEAR BALL BUSHING SCL | 1 Piece(s) | 6 Day(s) | 50 | 215 | 61 | 20 | 6080 | 15900 | -0.012 |
Loading...
Type | Housing | Style | Standard | Outer Cylinder Material | Aluminum |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | Surface Treatment | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Long Type | Motion | Linear Motion | Types | Housing Type |
Length | Long | Seal | Available | W/ or w/o metal retainer | No |
How can we improve?
How can we improve?