(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear bushing with integrated housing unit. Standard type for use in standard applications. MYT is a manufacturer of linear motion parts based in China. MYT products are manufactured under a strict quality management system, and have been adopted all over the world.
Part Number |
---|
SMYC10UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 246.87 | LINEAR BALL BUSHING SC | 1 Piece(s) | 9 Day(s) | 10 | 35 | 20 | 12 | 372 | 549 | -0.009 |
Loading...
Type | Housing | Style | Standard | Outer Cylinder Material | Aluminum |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | Surface Treatment | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Housing Type |
Length | Standard | Seal | Available | W/ or w/o metal retainer | No |
Please check the type/dimensions/specifications of the part SMYC10UU in the Linear Bushing Housing Unit, Standard Type [SMYC] series.
Part Number |
---|
SMYC12UU |
SMYC13UU |
SMYC16UU |
SMYC20UU |
SMYC25UU |
SMYC30UU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.15 | 1 Piece(s) | Same day | 12 | 36 | 21 | 12 | 510 | 784 | -0.009 | ||
฿ 291.35 | 1 Piece(s) | 9 Day(s) | 13 | 39 | 22 | 12 | 510 | 784 | -0.009 | ||
฿ 325.22 | 1 Piece(s) | 3 Day(s) | 16 | 44 | 25 | 12 | 774 | 1180 | -0.009 | ||
฿ 340.64 | 1 Piece(s) | Same day | 20 | 50 | 27 | 15 | 882 | 1370 | -0.01 | ||
฿ 421.42 | 1 Piece(s) | 9 Day(s) | 25 | 67 | 38 | 15 | 980 | 1570 | -0.01 | ||
฿ 483.86 | 1 Piece(s) | Same day | 30 | 72 | 39 | 15 | 1570 | 2740 | -0.01 |
How can we improve?
How can we improve?