(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. This manufacturer is a linear parts manufacturer based in China. MYT products are manufactured under a strict quality management system and have been adopted all over the world.
Part Number |
---|
LMYMKP20LUU |
LMYMKP25LUU |
LMYMKP30LUU |
LMYMKP35LUU |
LMYMKP40LUU |
LMYMKP50LUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 572.30 | LINEAR BALL BUSHING LMKPL | 1 Piece(s) | 9 Day(s) | 20 | 80 | 32 | 20 | 1400 | 2740 | -0.012 | ||
฿ 691.97 | LINEAR BALL BUSHING LMKPL | 1 Piece(s) | 51 Day(s) | 25 | 112 | 40 | 20 | 1560 | 3140 | -0.012 | ||
฿ 941.70 | LINEAR BALL BUSHING LMKPL | 1 Piece(s) | 51 Day(s) | 30 | 123 | 45 | 20 | 2490 | 5490 | -0.012 | ||
฿ 1,144.61 | LINEAR BALL BUSHING LMKPL | 1 Piece(s) | 51 Day(s) | 35 | 135 | 52 | 25 | 2650 | 6270 | -0.015 | ||
฿ 2,228.15 | LINEAR BALL BUSHING LMKPL | 1 Piece(s) | 51 Day(s) | 40 | 151 | 60 | 25 | 3430 | 8040 | -0.015 | ||
฿ 4,003.98 | LINEAR BALL BUSHING LMKPL | 1 Piece(s) | 51 Day(s) | 50 | 192 | 80 | 25 | 6080 | 15900 | -0.015 |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Accuracy | Standard Grade | Ball Recirculating Type | Long Type | Motion | Linear Motion |
Types | Flanged Inlay | Length | Long | Flange Shape | Square type |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | No |
How can we improve?
How can we improve?