(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MYT (M·Y·T) Linear Bushing Linear Bushing with Flange Inlay Long Type Round Flange [LMYMFPLUU] .
Part Number |
---|
LMYMFP8LUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 405.81 | TEMPORARY | 1 Piece(s) | 9 Day(s) | 8 | 55 | 15 | 15 | 431 | 784 | -0.01 |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Accuracy | Standard Grade | Ball Recirculating Type | Long Type | Motion | Linear Motion |
Types | Flanged Inlay | Length | Long | Flange Shape | Round Shape |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | No |
Please check the type/dimensions/specifications of the part LMYMFP8LUU in the Flanged Linear Bushing / Spigot Joint / Long Type / Round Flange [LMYMFPLUU] series.
Part Number |
---|
LMYMFP12LUU |
LMYMFP16LUU |
LMYMFP20LUU |
LMYMFP30LUU |
LMYMFP35LUU |
LMYMFP40LUU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 447.44 | 1 Piece(s) | 9 Day(s) | 12 | 61 | 21 | 15 | 813 | 1570 | -0.01 | ||
฿ 468.25 | 1 Piece(s) | 9 Day(s) | 16 | 70 | 28 | 15 | 1230 | 2350 | -0.01 | ||
฿ 499.46 | 1 Piece(s) | 9 Day(s) | 20 | 80 | 32 | 20 | 1400 | 2740 | -0.012 | ||
฿ 785.62 | 1 Piece(s) | 9 Day(s) | 30 | 123 | 45 | 20 | 2490 | 5490 | -0.012 | ||
฿ 967.71 | 1 Piece(s) | 51 Day(s) | 35 | 135 | 52 | 25 | 2650 | 6270 | -0.015 | ||
฿ 1,409.95 | 1 Piece(s) | 51 Day(s) | 40 | 151 | 60 | 25 | 3430 | 8040 | -0.015 |
How can we improve?
How can we improve?