1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flanged Linear Bushing - Spigot Joint - Single Type - Compact Flange [LMYMHPUU]

Flanged Linear Bushing - Spigot Joint - Single Type - Compact Flange [LMYMHPUU]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. This manufacturer is a linear parts manufacturer based in China. MYT products are manufactured under a strict quality management system and have been adopted all over the world.

 
Part Number
LMYMHP10UU
LMYMHP16UU
LMYMHP20UU
LMYMHP30UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 338.18

TEMPORARY 1 Piece(s) 9 Day(s) 10291912372549-0.009

฿ 379.80

LINEAR BALL BUSHING LMHP 1 Piece(s) 9 Day(s) 163728127741180-0.009

฿ 395.41

LINEAR BALL BUSHING LMHP 1 Piece(s) 9 Day(s) 204232158821370-0.01

฿ 603.52

LINEAR BALL BUSHING LMHP 1 Piece(s) 9 Day(s) 3064451515702740-0.01

Loading...

  1. 1

Basic Information

Type Flange Flange Type Pilot Flange Style Standard
Outer Cylinder Material Bearing Steel Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No
Accuracy Standard Grade Ball Recirculating Type Single Motion Linear Motion
Types Flanged Inlay Length Standard Flange Shape Round-shaped, 2 Set Screw Flats
The material of a ball Bearing Steel Seal Available W/ or w/o metal retainer No