(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. This manufacturer is a linear parts manufacturer based in China. MYT products are manufactured under a strict quality management system and have been adopted all over the world.
Part Number |
---|
LMYMKP16UU |
LMYMKP20UU |
LMYMKP25UU |
LMYMKP30UU |
LMYMKP35UU |
LMYMKP40UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 379.80 | LINEAR BALL BUSHING LMKP | 1 Piece(s) | 6 Day(s) | 16 | 37 | 28 | 12 | 774 | 1180 | -0.009 | ||
฿ 395.41 | LINEAR BALL BUSHING LMKP | 1 Piece(s) | 6 Day(s) | 20 | 42 | 32 | 15 | 882 | 1370 | -0.01 | ||
฿ 473.45 | LINEAR BALL BUSHING LMKP | 1 Piece(s) | 6 Day(s) | 25 | 59 | 40 | 15 | 980 | 1570 | -0.01 | ||
฿ 603.52 | LINEAR BALL BUSHING LMKP | 1 Piece(s) | 6 Day(s) | 30 | 64 | 45 | 15 | 1570 | 2740 | -0.01 | ||
฿ 717.98 | LINEAR BALL BUSHING LMKP | 1 Piece(s) | 50 Day(s) | 35 | 70 | 52 | 20 | 1670 | 3140 | -0.012 | ||
฿ 1,040.55 | LINEAR BALL BUSHING LMKP | 1 Piece(s) | 6 Day(s) | 40 | 80 | 60 | 20 | 2160 | 4020 | -0.012 |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Accuracy | Standard Grade | Ball Recirculating Type | Single | Motion | Linear Motion |
Types | Flanged Inlay | Length | Standard | Flange Shape | Square type |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | No |
How can we improve?
How can we improve?