(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. This manufacturer is a linear parts manufacturer based in China. MYT products are manufactured under a strict quality management system and have been adopted all over the world.
Part Number |
---|
LMYMKM6LUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 431.83 | TEMPORARY | 10 Piece(s) | 6 Day(s) | 6 | 35 | 12 | 15 | 323 | 529 | -0.01 |
Loading...
Type | Flange | Flange Type | Center Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Accuracy | Standard Grade | Ball Recirculating Type | Long Type | Motion | Linear Motion |
Types | Flanged End Face | Length | Long | Flange Shape | Square type |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | No |
Please check the type/dimensions/specifications of the part LMYMKM6LUU in the Flanged Linear Bushing - Center Flange Type - Long Type - with Square Flange [LMYMKMLUU] series.
Part Number |
---|
LMYMKM12LUU |
LMYMKM16LUU |
LMYMKM25LUU |
LMYMKM35LUU |
LMYMKM40LUU |
LMYMKM60LUU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 494.26 | 1 Piece(s) | 6 Day(s) | 12 | 57 | 21 | 15 | 813 | 1570 | -0.01 | ||
฿ 572.30 | 1 Piece(s) | 6 Day(s) | 16 | 70 | 28 | 15 | 1230 | 2350 | -0.01 | ||
฿ 754.40 | 1 Piece(s) | 50 Day(s) | 25 | 112 | 40 | 20 | 1560 | 3140 | -0.012 | ||
฿ 1,264.27 | 1 Piece(s) | 6 Day(s) | 35 | 135 | 52 | 25 | 2650 | 6270 | -0.015 | ||
฿ 1,888.60 | 1 Piece(s) | 6 Day(s) | 40 | 151 | 60 | 25 | 3430 | 8040 | -0.015 | ||
฿ 4,375.51 | 1 Piece(s) | 50 Day(s) | 60 | 209 | 90 | 30 | 7550 | 20000 | -0.02 |
How can we improve?
How can we improve?