(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Two face flange type for convenient mounting. A long type product. MYT is a manufacturer of linear parts based in China. MYT products are manufactured under a strict quality management system and have been adopted all over the world.
Part Number |
---|
LMYMK6LUU |
LMYMK8LUU |
LMYMK10LUU |
LMYMK12LUU |
LMYMK13LUU |
LMYMK16LUU |
LMYMK20LUU |
LMYMK25LUU |
LMYMK30LUU |
LMYMK35LUU |
LMYMK40LUU |
LMYMK50LUU |
LMYMK60LUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 317.37 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 6 | 35 | 12 | 15 | 323 | 529 | -0.01 | ||
฿ 338.18 ฿ 225.70 | MYT LINEAR BALL BUSHING LMKL | 1 Piece(s) | Same day | 8 | 45 | 15 | 15 | 431 | 784 | -0.01 | ||
฿ 343.38 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 10 | 55 | 19 | 15 | 588 | 1100 | -0.01 | ||
฿ 353.79 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 12 | 57 | 21 | 15 | 813 | 1570 | -0.01 | ||
฿ 369.40 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 13 | 61 | 23 | 15 | 813 | 1570 | -0.01 | ||
฿ 379.80 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 16 | 70 | 28 | 15 | 1230 | 2350 | -0.01 | ||
฿ 395.41 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 20 | 80 | 32 | 20 | 1400 | 2740 | -0.012 | ||
฿ 473.45 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 25 | 112 | 40 | 20 | 1560 | 3140 | -0.012 | ||
฿ 603.52 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 30 | 123 | 45 | 20 | 2490 | 5490 | -0.012 | ||
฿ 728.39 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 35 | 135 | 52 | 25 | 2650 | 6270 | -0.015 | ||
฿ 1,040.55 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 40 | 151 | 60 | 25 | 3430 | 8040 | -0.015 | ||
฿ 1,664.88 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 6 Day(s) | 50 | 192 | 80 | 25 | 6080 | 15900 | -0.015 | ||
฿ 2,289.21 | LINEAR BALL BUSHING LMKL | 1 Piece(s) | 45 Day(s) | 60 | 209 | 90 | 30 | 7550 | 20000 | -0.02 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Accuracy | Standard Grade | Ball Recirculating Type | Long Type | Motion | Linear Motion |
Types | Flanged End Face | Length | Long | Flange Shape | Square type |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | No |
How can we improve?
How can we improve?