1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oldham Coupling - Set Screw Short Type - [LK4-12S] (Part Number)

DISK COUPLINGS

Oldham Coupling - Set Screw Short Type - [LK4-12S]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

Part Number
LK4-70S-24-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

฿ 7,445.42

DISK COUPLINGS 1 Piece(s) Quote 24247077100~Less than 5004001~100001123.83.1~5.041000.00039

Loading...

  1. 1
 

Basic Information

Type Cross-shaped Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Axis fastening method Positioning Screw Fixing