1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Cost-Effective Type] Rubber Sleeve Coupling, Keyway Type, JAK (Part Number)

JAW COUPLINGS

[Cost-Effective Type] Rubber Sleeve Coupling, Keyway Type, JAK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Rubber Sleeve Coupling with Keyway, JAK type from COUP-LINE.
- The material of coupling body JAK type is made from Aluminum and the material of spacer is made of rubber.
- The range of applicable shaft size is 6 mm to 26 mm (d1≦d2).
- The outer diameter of DABKPC series can be selected from 27 mm to 45 mm.
- Max allowable eccentricity is 0.2 mm.
- Max allowable declination is 1.0°.

Part Number
JAK27-6-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

฿ 448.26

JAW COUPLINGS 1 Piece(s) Quote -6827443.01~5.0010001~780004.5120005.1x10-62131.4

Loading...

  1. 1
 

Basic Information

Type Jaw Type Application Standard Features Standard (Do not input) / High accuracy / High durability / Backlash 0 / Low Inertia Moment
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Aluminum Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.2 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material Urethane Allowable Axial Clearance (±)(mm) 0.5 Axis fastening method Keyway fastening