(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Rubber Sleeve Coupling with Keyway, JAK type from COUP-LINE.
- The material of coupling body JAK type is made from Aluminum and the material of spacer is made of rubber.
- The range of applicable shaft size is 6 mm to 26 mm (d1≦d2).
- The outer diameter of DABKPC series can be selected from 27 mm to 45 mm.
- Max allowable eccentricity is 0.2 mm.
- Max allowable declination is 1.0°.
Part Number |
---|
JAK35-6-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Keyway Dimensions b(d1 side) | Keyway Dimensions t(d1 side) | Keyway Dimensions b(d2 side) | Keyway Dimensions t(d2 side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 647.23 | JAW COUPLINGS | 1 Piece(s) | Quote | - | 6 | 16 | 35 | 50 | 5.01~10.00 | 4001~10000 | 9 | 9000 | 1.78x10-5 | 2 | 1 | 5 | 2.3 |
Loading...
Type | Jaw Type | Application | Standard | Features | Standard (Do not input) / High accuracy / High durability / Backlash 0 / Low Inertia Moment |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 |
Allowable Lateral Misalignment(mm) | 0.2 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | Urethane | Allowable Axial Clearance (±)(mm) | 0.5 | Axis fastening method | Keyway fastening |
How can we improve?
How can we improve?