(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupling with a relatively large misalignment tolerance. Clamping type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.
Part Number |
---|
RABC63-24-25 |
RABC63-25-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,476.39 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 24 | 25 | 63 | 71 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00035 | ||
฿ 7,476.39 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 25 | 25 | 63 | 71 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00035 |
Loading...
Type | Cross-shaped Type | Application | Standard | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Buffer Material | Polyacetal | Axis fastening method | Clamp Screw Fixed |
How can we improve?
How can we improve?