(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupling with a relatively large misalignment tolerance. Clamping type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.
Part Number |
---|
RABC16-6-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 782.60 | OLDHAM COUPLINGS | 1 Piece(s) | 3 Day(s) | 6 | 6 | 16 | 30 | 1.01~3.00 | 4001~10000 | 1.4 | 1 | 0.41~1.0 | 9000 | 0.0000005 |
Loading...
Type | Cross-shaped Type | Application | Standard | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Buffer Material | Polyacetal | Axis fastening method | Clamp Screw Fixed |
Please check the type/dimensions/specifications of the part RABC16-6-6 in the Oldham Coupling - Clamping Type - RABC series.
Part Number |
---|
RABC16-4-6 |
RABC16-5-5 |
RABC16-5-6 |
RABC20-6-6 |
RABC20-6-6.35 |
RABC20-6-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 665.81 | 1 Piece(s) | Quote | 4 | 6 | 16 | 30 | 1.01~3.00 | 4001~10000 | 1.4 | 1 | 0.41~1.0 | 9000 | 0.0000005 | ||
฿ 665.81 | 1 Piece(s) | Quote | 5 | 5 | 16 | 30 | 1.01~3.00 | 4001~10000 | 1.4 | 1 | 0.41~1.0 | 9000 | 0.0000005 | ||
฿ 665.81 | 1 Piece(s) | Quote | 5 | 6 | 16 | 30 | 1.01~3.00 | 4001~10000 | 1.4 | 1 | 0.41~1.0 | 9000 | 0.0000005 | ||
฿ 720.77 | 1 Piece(s) | Quote | 6 | 6 | 20 | 33 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000014 | ||
฿ 720.77 | 1 Piece(s) | Quote | 6 | 6.35 | 20 | 33 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000014 | ||
฿ 720.77 | 1 Piece(s) | Quote | 6 | 8 | 20 | 33 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000014 |
How can we improve?
How can we improve?