1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oldham Coupling - Clamping Type - RABC (Part Number)

OLDHAM COUPLINGS

Oldham Coupling - Clamping Type - RABC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 665.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupling with a relatively large misalignment tolerance. Clamping type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.

Part Number
RABC50-14-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

฿ 5,953.55

OLDHAM COUPLINGS 1 Piece(s) Quote 1414505820.01~50.002001~4000383.33.1~5.030000.0001

Loading...

  1. 1
 

Basic Information

Type Cross-shaped Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Axis fastening method Clamp Screw Fixed