(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.
Part Number |
---|
DADKC56-15-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Moment of Inertia (kg・m2) | Keyway Dimensions b(d1 side) | Keyway Dimensions t(d1 side) | Keyway Dimensions b(d2 side) | Keyway Dimensions t(d2 side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,277.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 56 | 45 | 20.01~50.00 | 50 | 0.0000485 | 5 | 2.3 | 5 | 2.3 |
Loading...
Type | Disc Type | Application | Standard | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling body | Max. Rotational Speed(r/min) | 6000 |
Disc Material | Stainless Steel | Allowable Axial Clearance (±)(mm) | 0.15 | Butterfly number | Single butterfly type |
Axis fastening method | Clamp screw-fixed, with keyway |
How can we improve?
How can we improve?