(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main body material is inexpensive with aluminum made in China
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 5 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 6 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 8 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 9.525 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 10 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 6 | 6 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 6 | 8 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 6 | 9.525 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,248.07 | DISK COUPLINGS | 1 Piece(s) | 3 Day(s) | 6 | 10 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 8 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 9.525 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 10 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 9.525 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,061.81 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 10 | 26 | 25.5 | 1.01~3.00 | 2.8 | 0.0000018 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 8 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 9.525 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 10 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 11 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 12 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 14 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 9.525 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 10 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 11 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 12 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 14 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 11 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 12 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 14 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 11 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 12 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 14 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,217.03 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 34 | 32.3 | 5.01~10.00 | 5.6 | 0.0000072 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 10 | 11 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 12 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 14 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 15 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 11 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 12 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 14 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 15 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 16 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 15 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 16 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 15 | 16 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,384.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 39 | 34.1 | 10.01~20.00 | 11.6 | 0.000018 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 11 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 12 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 14 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 15 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 16 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 19 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 15 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 16 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 19 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 19 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 19 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 19 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 1,588.26 | DISK COUPLINGS | 1 Piece(s) | Quote | 19 | 19 | 44 | 34.5 | 10.01~20.00 | 17.4 | 0.000025 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 19 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 20 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 22 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 24 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 19 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 20 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 22 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 24 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 | ||
฿ 4,589.42 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 56 | 45 | 20.01~50.00 | 50 | 0.0001 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 1 | Product Category | Coupling body | Max. Rotational Speed(r/min) | 10000 |
Disc Material | Stainless Steel | Allowable Axial Clearance (±)(mm) | 0.2 | Butterfly number | Single butterfly type |
Axis fastening method | Clamp Screw Fixed |
How can we improve?
How can we improve?