(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Allowable Misalignment | Allowable Torque (N•m) | Moment of Inertia (kg・m2) | Butterfly number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,580.13 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 15 | 19 | 44 | 50 | 10.01~20.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 17.4 | 0.000032 | - | ||
฿ 4,609.94 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 16 | 16 | 44 | 50 | 10.01~20.00 | Angular Misalignment / Axial Misalignment | 17.4 | 0.000032 | Multi butterfly type | ||
฿ 4,609.94 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 16 | 19 | 44 | 50 | 10.01~20.00 | Angular Misalignment / Axial Misalignment | 17.4 | 0.000032 | Multi butterfly type | ||
฿ 4,580.13 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 19 | 44 | 50 | 10.01~20.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 17.4 | 0.000032 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 14 | 14 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 14 | 15 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 14 | 16 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 14 | 19 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 14 | 20 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 14 | 22 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,622.45 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 14 | 24 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Axial Misalignment | 50 | 0.00011 | Multi butterfly type | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 15 | 15 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 15 | 16 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 15 | 19 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 15 | 20 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,684.77 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 15 | 24 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Axial Misalignment | 50 | 0.00011 | Multi butterfly type | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 16 | 16 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 16 | 19 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 16 | 22 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,684.77 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 16 | 24 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Axial Misalignment | 50 | 0.00011 | Multi butterfly type | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 19 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 20 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 22 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,684.77 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 24 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Axial Misalignment | 50 | 0.00011 | Multi butterfly type | ||
฿ 7,803.25 | DISK COUPLINGS | 1 Piece(s) | 3 Day(s) | - | 20 | 20 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,684.77 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 24 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Axial Misalignment | 50 | 0.00011 | Multi butterfly type | ||
฿ 6,638.71 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 22 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Eccentricity / Axial Misalignment | 50 | 0.00011 | - | ||
฿ 6,684.77 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 24 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Axial Misalignment | 50 | 0.00011 | Multi butterfly type | ||
฿ 6,684.77 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 24 | 56 | 63 | 20.01~50.00 | Angular Misalignment / Axial Misalignment | 50 | 0.00011 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 19 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 20 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 22 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 24 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 25 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 28 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 30 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 19 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 20 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 22 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 24 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 25 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 28 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 30 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 20 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 22 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 24 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 25 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 28 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 30 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 22 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 24 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 25 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 28 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 30 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 25 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 28 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 30 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 28 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 30 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 30 | 30 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 30 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 8,594.32 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 35 | 35 | 68 | 74 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 110 | 0.00028 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 24 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 25 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 28 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 30 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 35 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 38 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 24 | 40 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 25 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 28 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 30 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 35 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 38 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 25 | 40 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 28 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 30 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 35 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 38 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 28 | 40 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 30 | 30 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 30 | 35 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 30 | 38 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 30 | 40 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 35 | 35 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 35 | 38 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type | ||
฿ 13,032.39 | DISK COUPLINGS | 1 Piece(s) | Quote | - | 35 | 40 | 82 | 98 | 100~Less than 500 | Angular Misalignment / Axial Misalignment | 160 | 0.001 | Multi butterfly type |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1.5 |
Allowable Lateral Misalignment(mm) | 0.04 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel | Allowable Axial Clearance (±)(mm) | 0.4 |
Axis fastening method | Clamp Screw Fixed |
How can we improve?
How can we improve?