1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disc-Shaped Coupling - Clamping Type - DAAKC (Part Number)

DISK COUPLINGS

Disc-Shaped Coupling - Clamping Type - DAAKC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,219.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

 
Part Number
DAAKC56-15-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

฿ 6,905.99

DISK COUPLINGS 1 Piece(s) 3 Day(s) 1522564520.01~50.00500.000152.362.8

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 1 Product Category Coupling body Max. Rotational Speed(r/min) 10000
Disc Material Stainless Steel Allowable Axial Clearance (±)(mm) 0.2 Butterfly number Single butterfly type
Axis fastening method Clamp screw-fixed, with keyway

Please check the type/dimensions/specifications of the part DAAKC56-15-22 in the Disc-Shaped Coupling - Clamping Type - DAAKC series.

Products with similar specification

Part Number
DAAKC104-30-40
DAAKC104-30-42
DAAKC104-30-45
DAAKC56-15-24
DAAKC56-16-16
DAAKC56-16-19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

฿ 18,653.42

1 Piece(s) Quote 304010470100~Less than 5005100.0018683.3123.3

฿ 18,653.42

1 Piece(s) Quote 304210470100~Less than 5005100.0018683.3123.3

฿ 18,653.42

1 Piece(s) Quote 304510470100~Less than 5005100.0018683.3143.8

฿ 5,875.35

1 Piece(s) Quote 1524564520.01~50.00500.000152.383.3

฿ 5,875.35

1 Piece(s) Quote 1616564520.01~50.00500.000152.352.3

฿ 5,875.35

1 Piece(s) Quote 1619564520.01~50.00500.000152.362.8