1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Slit Coupling - Clamping Type - SACC/SSCC (Part Number)

SLIT COUPLINGS

Slit Coupling - Clamping Type - SACC/SSCC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 709.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slit type couplings are suitable for applications where rotational accuracy is required. Product that achieves high responsiveness, with low moment of inertia. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.

 
Part Number
SSCC50-14-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 11,916.00

SLIT COUPLINGS 1 Piece(s) Quote 1418507120.01~50.002001~4000Stainless Steel320.230000.350.00027

Loading...

  1. 1

Basic Information

Type Slit type Application Standard Features Backlash 0 / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 1.5 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Axis fastening method Clamp Screw Fixed