(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slit type couplings are suitable for applications where rotational accuracy is required. Product that achieves high responsiveness, with low moment of inertia. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Features | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 3 | 3 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 3 | 4 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 3 | 5 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 3 | 6 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 3 | 6.35 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 4 | 4 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | 7 Day(s) | 4 | 5 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 4 | 6 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 4 | 6.35 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 5 | 5 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 5 | 6 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 5 | 6.35 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 6 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | 7 Day(s) | 6 | 6.35 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,013.81 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6.35 | 6.35 | 19.1 | 22.9 | 1.01~3.00 | Standard (Do not input) | Aluminum | 1 | 8000 | 0.0000009 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 5 | 5 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 5 | 6 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 5 | 6.35 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,500.59 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 5 | 8 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 5 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,500.59 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 6 | 6 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 8 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,500.59 | SLIT COUPLINGS | 1 Piece(s) | 9 Day(s) | 6 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6.35 | 6.35 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,500.59 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 6.35 | 8 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,500.59 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 8 | 8 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,276.65 | SLIT COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 25.4 | 31.8 | 1.01~3.00 | Backlash 0 / Small | Aluminum | 2.8 | 6000 | 0.0000025 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 6 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 6.35 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 8 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 10 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6 | 12.7 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6.35 | 6.35 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6.35 | 8 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6.35 | 10 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6.35 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 6.35 | 12.7 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,556.10 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 8 | 8 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | 13 Day(s) | 8 | 10 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 12.7 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,556.10 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 10 | 10 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,556.10 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 10 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 10 | 12.7 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 12.7 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,323.87 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 12.7 | 28.6 | 38.1 | 3.01~5.00 | Backlash 0 / Small | Aluminum | 3.2 | 5000 | 0.0000088 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 8 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 10 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 12 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 12.7 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 8 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 10 | 12 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 10 | 12.7 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 10 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 10 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | 7 Day(s) | 12 | 12 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 12.7 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 2,209.03 | SLIT COUPLINGS | 1 Piece(s) | 3 Day(s) | 12 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 12.7 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 1,879.35 | SLIT COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 38.1 | 41.3 | 5.01~10.00 | Backlash 0 / Small | Aluminum | 8.4 | 4500 | 0.00003 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 12.7 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 15 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 16 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 18 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12 | 19 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 12.7 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 14 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 15 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 16 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 18 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 12.7 | 19 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 14 | 18 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 14 | 19 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | 7 Day(s) | 15 | 15 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 | ||
฿ 5,279.61 | SLIT COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 50.8 | 51 | 10.01~20.00 | Backlash 0 / Small | Aluminum | 18 | 4500 | 0.000096 |
Loading...
Type | Slit type | Application | Standard | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment(mm) | 0.1 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Allowable Axial Clearance (±)(mm) | 0.15 |
Axis fastening method | Clamp Screw Fixed |
How can we improve?
How can we improve?